Specifications are for TJ = 25°C (unless otherwise noted)PARAMETER | TEST CONDITIONS | MIN(1) | TYP(2) | MAX(1) | UNIT |
---|
SYSTEM PARAMETERS(3) (see Figure 9-13 for test circuit) |
VOUT | Output voltage | 4.75 V ≤ VIN ≤ 40 V, 0.2 A ≤ ILOAD ≤ 3 A | TJ = 25°C | 3.168 | 3.3 | 3.432 | V |
–40°C ≤ TJ ≤ 125°C | 3.135 | | 3.465 |
η | Efficiency | VIN = 12 V, ILOAD = 3 A | | 73% | | |
(1) All room temperature limits are 100% production tested. All limits at temperature extremes are specified via correlation using standard Statistical Quality Control (SQC) methods. All limits are used to calculate Average Outgoing Quality Level (AOQL).
(2) Typical numbers are at 25°C and represent the most likely norm.
(3) External components such as the catch diode, inductor, input and output capacitors can affect switching regulator system performance. When the LM2596 is used as shown in
Figure 9-13, system performance is shown in the test conditions column.