SNVS124G November 1999 – March 2023 LM2596
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
For additional information, see section on output capacitors in Table 9-3.
From Table 9-3, locate the 5-V output voltage section. In the load current column, choose the load current line that is closest to the current required for the application; for this example, use the 3-A line. In the maximum input voltage column, select the line that covers the input voltage required for the application; in this example, use the 15-V line. The rest of the line shows recommended inductors and capacitors that will provide the best overall performance.
CONDITIONS | INDUCTOR | OUTPUT CAPACITOR | ||||||
---|---|---|---|---|---|---|---|---|
THROUGH-HOLE ELECTROLYTIC | SURFACE-MOUNT TANTALUM | |||||||
OUTPUT VOLTAGE (V) | LOAD CURRENT (A) | MAX INPUT VOLTAGE (V) | INDUCTANCE (μH) | INDUCTOR (#) | PANASONIC HFQ SERIES (μF/V) | NICHICON PL SERIES (μF/V) | AVX TPS SERIES (μF/V) | SPRAGUE 595D SERIES (μF/V) |
3.3 | 3 | 5 | 22 | L41 | 470/25 | 560/16 | 330/6.3 | 390/6.3 |
7 | 22 | L41 | 560/35 | 560/35 | 330/6.3 | 390/6.3 | ||
10 | 22 | L41 | 680/35 | 680/35 | 330/6.3 | 390/6.3 | ||
40 | 33 | L40 | 560/35 | 470/35 | 330/6.3 | 390/6.3 | ||
6 | 22 | L33 | 470/25 | 470/35 | 330/6.3 | 390/6.3 | ||
2 | 10 | 33 | L32 | 330/35 | 330/35 | 330/6.3 | 390/6.3 | |
40 | 47 | L39 | 330/35 | 270/50 | 220/10 | 330/10 | ||
5 | 3 | 8 | 22 | L41 | 470/25 | 560/16 | 220/10 | 330/10 |
10 | 22 | L41 | 560/25 | 560/25 | 220/10 | 330/10 | ||
15 | 33 | L40 | 330/35 | 330/35 | 220/10 | 330/10 | ||
40 | 47 | L39 | 330/35 | 270/35 | 220/10 | 330/10 | ||
9 | 22 | L33 | 470/25 | 560/16 | 220/10 | 330/10 | ||
2 | 20 | 68 | L38 | 180/35 | 180/35 | 100/10 | 270/10 | |
40 | 68 | L38 | 180/35 | 180/35 | 100/10 | 270/10 | ||
12 | 3 | 15 | 22 | L41 | 470/25 | 470/25 | 100/16 | 180/16 |
18 | 33 | L40 | 330/25 | 330/25 | 100/16 | 180/16 | ||
30 | 68 | L44 | 180/25 | 180/25 | 100/16 | 120/20 | ||
40 | 68 | L44 | 180/35 | 180/35 | 100/16 | 120/20 | ||
15 | 33 | L32 | 330/25 | 330/25 | 100/16 | 180/16 | ||
2 | 20 | 68 | L38 | 180/25 | 180/25 | 100/16 | 120/20 | |
40 | 150 | L42 | 82/25 | 82/25 | 68/20 | 68/25 |
The capacitor list contains both through-hole electrolytic and surface-mount tantalum capacitors from four different capacitor manufacturers. TI recommends that both the manufacturers and the manufacturer's series that are listed in Table 9-3.
In this example aluminum electrolytic capacitors from several different manufacturers are available with the range of ESR numbers required.
For a 5-V output, a capacitor voltage rating of at least 7.5 V is required. But even a low ESR, switching grade, 220-μF, 10-V aluminum electrolytic capacitor can exhibit approximately 225 mΩ of ESR (see Figure 9-2 for the ESR versus voltage rating). This amount of ESR can result in relatively high output ripple voltage. To reduce the ripple to 1% or less of the output voltage, a capacitor with a higher value or with a higher voltage rating (lower ESR) must be selected. A 16-V or 25-V capacitor will reduce the ripple voltage by approximately half.