THERMAL METRIC(1) | LM2596 | UNIT |
---|
KTW (TO-263) | NDZ (TO-220) |
---|
5 PINS | 5 PINS |
---|
RθJA | Junction-to-ambient thermal resistance(2)(3) | See(4) | — | 50 | °C/W |
See(5) | 50 | — |
See(6) | 30 | — |
See(7) | 20 | — |
RθJC(top) | Junction-to-case (top) thermal resistance | 2 | 2 | °C/W |
(2) The package thermal impedance is calculated in accordance to JESD 51-7.
(3) Thermal Resistances were simulated on a 4-layer, JEDEC board.
(4) Junction to ambient thermal resistance (no external heat sink) for the package mounted TO-220 package mounted vertically, with the leads soldered to a printed circuit board with (1 oz.) copper area of approximately 1 in2.
(5) Junction to ambient thermal resistance with the TO-263 package tab soldered to a single sided printed circuit board with 0.5 in2 of 1-oz copper area.
(6) Junction to ambient thermal resistance with the TO-263 package tab soldered to a single sided printed circuit board with 2.5 in2 of 1-oz copper area.
(7) Junction to ambient thermal resistance with the TO-263 package tab soldered to a double sided printed circuit board with 3 in2 of 1-oz copper area on the LM2596S side of the board, and approximately 16 in2 of copper on the other side of the PCB.