SNVS124G November 1999 – March 2023 LM2596
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
See Table 9-6.
For output voltages greater than approximately 10 V, an additional capacitor is required. The compensation capacitor is typically between 100 pF and 33 nF, and is wired in parallel with the output voltage setting resistor, R2. It provides additional stability for high output voltages, low input or output voltages, or very low ESR output capacitors, such as solid tantalum capacitors. Calculate the value for CFF with Equation 10:
This capacitor type can be ceramic, plastic, silver mica, and so forth. Because of the unstable characteristics of ceramic capacitors made with Z5U material, TI does not recommend them.
Table 9-6 contains feedforward capacitor values for various output voltages. In this example, a 560-pF capacitor is required.
OUTPUT VOLTAGE (V) | THROUGH-HOLE OUTPUT CAPACITOR | SURFACE-MOUNT OUTPUT CAPACITOR | ||||
---|---|---|---|---|---|---|
PANASONIC HFQ SERIES (μF/V) | NICHICON PL SERIES (μF/V) | FEEDFORWARD CAPACITOR | AVX TPS SERIES (μF/V) | SPRAGUE 595D SERIES (μF/V) | FEEDFORWARD CAPACITOR | |
2 | 820/35 | 820/35 | 33 nF | 330/6.3 | 470/4 | 33 nF |
4 | 560/35 | 470/35 | 10 nF | 330/6.3 | 390/6.3 | 10 nF |
6 | 470/25 | 470/25 | 3.3 nF | 220/10 | 330/10 | 3.3 nF |
9 | 330/25 | 330/25 | 1.5 nF | 100/16 | 180/16 | 1.5 nF |
1 2 | 330/25 | 330/25 | 1 nF | 100/16 | 180/16 | 1 nF |
1 5 | 220/35 | 220/35 | 680 pF | 68/20 | 120/20 | 680 pF |
2 4 | 220/35 | 150/35 | 560 pF | 33/25 | 33/25 | 220 pF |
2 8 | 100/50 | 100/50 | 390 pF | 10/35 | 15/50 | 220 pF |