SNVS124G November   1999  – March 2023 LM2596

PRODUCTION DATA  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Description (continued)
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  Electrical Characteristics – 3.3-V Version
    6. 7.6  Electrical Characteristics – 5-V Version
    7. 7.7  Electrical Characteristics – 12-V Version
    8. 7.8  Electrical Characteristics – Adjustable Voltage Version
    9. 7.9  Electrical Characteristics – All Output Voltage Versions
    10. 7.10 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Delayed Start-Up
      2. 8.3.2 Undervoltage Lockout
      3. 8.3.3 Inverting Regulator
      4. 8.3.4 Inverting Regulator Shutdown Methods
    4. 8.4 Device Functional Modes
      1. 8.4.1 Discontinuous Mode Operation
  9. Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Input Capacitor (CIN)
      2. 9.1.2 Feedforward Capacitor (CFF)
      3. 9.1.3 Output Capacitor (COUT)
      4. 9.1.4 Catch Diode
      5. 9.1.5 Inductor Selection
      6. 9.1.6 Output Voltage Ripple and Transients
      7. 9.1.7 Open-Core Inductors
    2. 9.2 Typical Applications
      1. 9.2.1 LM2596 Fixed Output Series Buck Regulator
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1 Custom Design with WEBENCH® Tools
          2. 9.2.1.2.2 Inductor Selection (L1)
          3. 9.2.1.2.3 Output Capacitor Selection (COUT)
          4. 9.2.1.2.4 Catch Diode Selection (D1)
          5. 9.2.1.2.5 Input Capacitor (CIN)
        3. 9.2.1.3 Application Curves
      2. 9.2.2 LM2596 Adjustable Output Series Buck Regulator
        1. 9.2.2.1 Design Requirements
        2. 9.2.2.2 Detailed Design Procedure
          1. 9.2.2.2.1 Programming Output Voltage
          2. 9.2.2.2.2 Inductor Selection (L1)
          3. 9.2.2.2.3 Output Capacitor Selection (COUT)
          4. 9.2.2.2.4 Feedforward Capacitor (CFF)
          5. 9.2.2.2.5 Catch Diode Selection (D1)
          6. 9.2.2.2.6 Input Capacitor (CIN)
        3. 9.2.2.3 Application Curves
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Examples
      3. 9.4.3 Thermal Considerations
  10. 10Device and Documentation Support
    1. 10.1 Device Support
      1. 10.1.1 Third-Party Products Disclaimer
      2. 10.1.2 Development Support
        1. 10.1.2.1 Custom Design with WEBENCH® Tools
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  11. 11Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • NDH|5
  • NEB|5
  • KTT|5
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Inductor Selection

All switching regulators have two basic modes of operation; continuous and discontinuous. The difference between the two types relates to the inductor current, whether it is flowing continuously, or if it drops to zero for a period of time in the normal switching cycle. Each mode has distinctively different operating characteristics, which can affect the regulators performance and requirements. Most switcher designs will operate in the discontinuous mode when the load current is low.

The LM2596 (or any of the SIMPLE SWITCHER power converter family) can be used for both continuous or discontinuous modes of operation.

In many cases the preferred mode of operation is the continuous mode, which offers greater output power, lower peak switch, lower inductor and diode currents, and can have lower output ripple voltage. However, the continuous mode does require larger inductor values to keep the inductor current flowing continuously, especially at low output load currents or high input voltages.

To simplify the inductor selection process, an inductor selection guide (nomograph) was designed (see Figure 9-5 through Figure 9-8). This guide assumes that the regulator is operating in the continuous mode, and selects an inductor that will allow a peak-to-peak inductor ripple current to be a certain percentage of the maximum design load current. This peak-to-peak inductor ripple current percentage is not fixed, but is allowed to change as different design load currents are selected (see Figure 9-4.)

GUID-9767EDCE-1217-4D21-A0B1-E593C0EC668D-low.pngFigure 9-4 (ΔIIND) Peak-to-Peak Inductor Ripple Current (as a Percentage of the Load Current) versus Load Current

By allowing the percentage of inductor ripple current to increase for low load currents, the inductor value and size can be kept relatively low.

When operating in the continuous mode, the inductor current waveform ranges from a triangular to a sawtooth type of waveform (depending on the input voltage), with the average value of this current waveform equal to the DC output load current.

Inductors are available in different styles such as pot core, toroid, E-core, bobbin core, and so forth, as well as different core materials, such as ferrites and powdered iron. The least expensive, the bobbin, rod or stick core, consists of wire wound on a ferrite bobbin. This type of construction makes for an inexpensive inductor, but because the magnetic flux is not completely contained within the core, it generates more Electro-Magnetic Interference (EMl). This magnetic flux can induce voltages into nearby printed-circuit traces, thus causing problems with both the switching regulator operation and nearby sensitive circuitry, and can give incorrect scope readings because of induced voltages in the scope probe (see Section 9.1.7).

When multiple switching regulators are located on the same PCB, open-core magnetics can cause interference between two or more of the regulator circuits, especially at high currents. A torroid or E-core inductor (closed magnetic structure) must be used in these situations.

The inductors listed in the selection chart include ferrite E-core construction for Schottky, ferrite bobbin core for Renco and Coilcraft, and powdered iron toroid for Pulse Engineering.

Exceeding the maximum current rating of the inductor can cause the inductor to overheat because of the copper wire losses, or the core can saturate. If the inductor begins to saturate, the inductance decreases rapidly and the inductor begins to look mainly resistive (the DC resistance of the winding). This can cause the switch current to rise very rapidly and force the switch into a cycle-by-cycle current limit, thus reducing the DC output load current. This can also result in overheating of the inductor or the LM2596. Different inductor types have different saturation characteristics, so consider this when selecting an inductor.

The inductor manufacturer's data sheets include current and energy limits to avoid inductor saturation.

For continuous mode operation, see the inductor selection graphs in Figure 9-5 through Figure 9-8.

GUID-443611ED-464E-479B-831F-1E1825EF9B10-low.pngFigure 9-5 LM2596-3.3
GUID-30591147-DA60-44DC-82F2-A80B7C334561-low.pngFigure 9-7 LM2596-12
GUID-AFDBE5F8-8674-4C13-A76B-85AF92EC0C0D-low.pngFigure 9-6 LM2596-5.0
GUID-78834AE0-35BE-487A-9881-F2E4A90CE138-low.pngFigure 9-8 LM2596-ADJ
Table 9-1 Inductor Manufacturers Part Numbers
INDUCTANCE
(μH)
CURRENT
(A)
SCHOTTRENCOPULSE ENGINEERINGCOILCRAFT
THROUGH-HOLESURFACE-MOUNTTHROUGH-HOLESURFACE-MOUNTTHROUGH-HOLESURFACE-MOUNTSURFACE-MOUNT
L15220.996714835067148460RL-1284-22-43RL1500-22PE-53815PE-53815-SDO3308-223
L21680.996714407067144450RL-5471-5RL1500-68PE-53821PE-53821-SDO3316-683
L22471.176714408067144460RL-5471-6PE-53822PE-53822-SDO3316-473
L23331.406714409067144470RL-5471-7PE-53823PE-53823-SDO3316-333
L24221.706714837067148480RL-1283-22-43PE-53824PE-53825-SDO3316-223
L25152.106714838067148490RL-1283-15-43PE-53825PE-53824-SDO3316-153
L263300.806714410067144480RL-5471-1PE-53826PE-53826-SDO5022P-334
L272201.006714411067144490RL-5471-2PE-53827PE-53827-SDO5022P-224
L281501.206714412067144500RL-5471-3PE-53828PE-53828-SDO5022P-154
L291001.476714413067144510RL-5471-4PE-53829PE-53829-SDO5022P-104
L30681.786714414067144520RL-5471-5PE-53830PE-53830-SDO5022P-683
L31472.206714415067144530RL-5471-6PE-53831PE-53831-SDO5022P-473
L32332.506714416067144540RL-5471-7PE-53932PE-53932-SDO5022P-333
L33223.106714839067148500RL-1283-22-43PE-53933PE-53933-SDO5022P-223
L34153.406714840067148790RL-1283-15-43PE-53934PE-53934-SDO5022P-153
L352201.7067144170RL-5473-1PE-53935PE-53935-S
L361502.1067144180RL-5473-4PE-54036PE-54036-S
L371002.5067144190RL-5472-1PE-54037PE-54037-S
L38683.1067144200RL-5472-2PE-54038PE-54038-S
L39473.5067144210RL-5472-3PE-54039PE-54039-S
L40333.506714422067148290RL-5472-4PE-54040PE-54040-S
L41223.506714423067148300RL-5472-5PE-54041PE-54041-S
L421502.7067148410RL-5473-4PE-54042PE-54042-S
L431003.4067144240RL-5473-2PE-54043
L44683.4067144250RL-5473-3PE-54044