where V
REF = 1.23 V

Select R
1 to be approximately 1 kΩ, use a 1% resistor for best stability. C
IN — 470-μF, 50-V, Aluminum Electrolytic Nichicon
PL Series C
OUT — 220-μF, 35-V Aluminum Electrolytic, Nichicon
PL Series D1 — 5-A, 40-V Schottky Rectifier, 1N5825 L1 — 68 μH, L38 R1 — 1 kΩ, 1% C
FF — See
Section 9.1.2