The LM2672 series of regulators are monolithic integrated DC-DC converter built with a LMDMOS process. These regulators provide all the active functions for a step-down (buck) switching regulator, capable of driving a 1-A load current with excellent line and load regulation. These devices are available in fixed output voltages of 3.3 V, 5 V, 12 V, and an adjustable output version.
Requiring a minimum number of external components, these regulators are simple to use and include patented internal frequency compensation, fixed frequency oscillator, external shutdown, soft-start, and frequency synchronization.
The LM2672 series operates at a switching frequency of 260 kHz, thus allowing smaller sized filter components than what is required with lower frequency switching regulators. Because of its very high efficiency (>90%), the copper traces on the printed-circuit board are the only heat sinking required.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LM2672 | SOIC (8) | 5.00 mm × 6.20 mm |
PDIP (8) | 10.16 mm × 6.60 mm | |
WSON (16) | 5.00 mm × 5.00 mm |
Changes from K Revision (April 2013) to L Revision
Changes from J Revision (April 2013) to K Revision