SNVS007H september 1998 – june 2023 LM2676
PRODUCTION DATA
Table 9-6 lists the design parameters of this example.
PARAMETER | VALUE |
---|---|
Regulated output voltage, VOUT | 20 |
Maximum input voltage, VIN(max) | 28 |
Maximum load current, ILOAD(max) | 500 |
Switching frequency, F | Fixed at a nominal 260 kHz |