SNVS007H september 1998 – june 2023 LM2676
PRODUCTION DATA
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | SOIC, PDIP | WSON | ||
CB | 1 | 1 | I | Bootstrap capacitor connection for high-side driver. Connect a high-quality, 10-nF capacitor from CB to VSW Pin. |
FB | 4 | 8 | I | Feedback sense input pin. Connect to the midpoint of feedback divider to set VOUT for ADJ version or connect this pin directly to the output capacitor for a fixed output version. |
ON/ OFF | 5 | 9 | I | Enable input to the voltage regulator. High = ON and low = OFF. Pull this pin high or float to enable the regulator |
VSW | 8 | 15, 16 | O | Source pin of the internal high-side FET. This is a switching node. Attached this pin to an inductor and the cathode of the external diode |
GND | 6 | 11, 12 | — | Power ground pins. Connect to system ground. Ground pins of CIN and COUT. Path to CIN must be as short as possible. |
VIN | 7 | 14 | I | Supply input pin to collector pin of high-side FET. Connect to power supply and input bypass capacitors CIN. Path from VIN pin to high frequency bypass CIN and GND must be as short as possible. |
NC | 2, 3 | 2, 3, 4, 5, 6, 7, 10, 13 | — | No connect pins |