SNVS007H september 1998 – june 2023 LM2676
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN(3) | TYP(2) | MAX(3) | UNIT | ||
---|---|---|---|---|---|---|---|
SYSTEM PARAMETERS (see Figure 9-1)(1) | |||||||
VOUT | Output voltage | VIN = 8 V to 40 V, ILOAD = 20 mA to 500 mA | TJ = 25°C | 3.251 | 3.3 | 3.35 | V |
TJ = –40°C to 125°C | 3.201 | 3.399 | |||||
VIN = 6.5 V to 40 V, ILOAD = 20 mA to 250 mA | TJ = 25°C | 3.251 | 3.3 | 3.35 | |||
TJ = –40°C to 125°C | 3.201 | 3.399 | |||||
η | Efficiency | VIN = 12 V, ILOAD = 500 mA | 86% |