SNVS007H september 1998 – june 2023 LM2676
PRODUCTION DATA
Table 9-1 lists the design parameters of this example.
PARAMETER | VALUE |
---|---|
Regulated output voltage (3.3 V, 5 V, or 12 V), VOUT | 5 V |
Maximum DC input voltage, VIN(max) | 12 V |
Maximum load current, ILOAD(max) | 500 mA |