SNVS031M april 2000 – may 2023 LM2676
PRODUCTION DATA
Discontinuous Mode Switching Waveforms VIN = 20 V, VOUT = 5 V, ILOAD = 500 mA L = 10 µH, COUT = 400 µF, COUTESR = 13 mΩ | ||
A: VSW Pin Voltage, 10 V/div. | ||
B: Inductor Current, 1 A/div | ||
C: Output Ripple Voltage, 20 mV/div AC-Coupled |
Load Transient Response for Discontinuous Mode VIN = 20 V, VOUT = 5 V, L = 10 µH, COUT = 400 µF, COUTESR = 13 mΩ | ||
A: Output Voltage, 100 mV/div, AC-Coupled | ||
B: Load Current: 200-mA to 3-A Load Pulse |
Continuous Mode Switching Waveforms VIN = 20 V, VOUT = 5 V, ILOAD = 3 A L = 33 µH, COUT = 200 µF, COUTESR = 26 mΩ | ||
A: VSW Pin Voltage, 10 V/div. | ||
B: Inductor Current, 1 A/div | ||
C: Output Ripple Voltage, 20 mV/div AC-Coupled |
Load Transient Response for Continuous Mode VIN = 20 V, VOUT = 5 V L = 33 µH, COUT = 200 µF, COUTESR = 26 mΩ | ||
A: Output Voltage, 100 mV//div, AC-Coupled. | ||
B: Load Current: 500-mA to 3-A Load Pulse | ||