SNVS031M april 2000 – may 2023 LM2676
PRODUCTION DATA
The LM2676 series of regulators are monolithic integrated circuits which provide all of the active functions for a step-down (buck) switching regulator capable of driving up to 3-A loads with excellent line and load regulation characteristics. High efficiency (> 90%) is obtained through the use of a low ON-resistance DMOS power switch. The series consists of fixed output voltages of 3.3 V, 5 V, and 12 V and an adjustable output version.
The SIMPLE SWITCHER® power converter concept provides for a complete design using a minimum number of external components. A high fixed frequency oscillator (260 kHz) allows the use of physically smaller sized components. A family of standard inductors for use with the LM2676 are available from several manufacturers to greatly simplify the design process.
The LM2676 series also has built-in thermal shutdown, current limiting, and an ON and OFF control input that can power down the regulator to a low 50‑µA quiescent current standby condition. The output voltage is ensured to a ±2% tolerance. The clock frequency is controlled to within a ±11% tolerance.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
LM2676 | KTW (TO-263, 7) | 10.10 mm × 8.89 mm |
NDZ (TO-220, 7) | 14.986 mm × 10.16 mm | |
NHM (VSON, 14) | 6.00 mm × 5.00 mm |