SNIS151C August   2008  – January 2024 LM26NV

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Operating Ratings
    3. 5.3 LM26NV Electrical Characteristics
  7. Detailed Description
    1. 6.1 Functional Block Diagram
    2. 6.2 Feature Description
      1. 6.2.1 LM26NV OPTIONS
      2. 6.2.2 Output Pin Options Block Diagrams
  8. Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Noise Considerations
      2. 7.1.2 Mounting Considerations
    2. 7.2 Typical Applications
  9. Device and Documentation Support
    1. 8.1 Device Nomenclature
    2. 8.2 Documentation Support
    3. 8.3 Receiving Notification of Documentation Updates
    4. 8.4 Support Resources
    5. 8.5 Trademarks
    6. 8.6 Electrostatic Discharge Caution
    7. 8.7 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Device Nomenclature

The series of characters labeled "xyz" in the part number LM26CIM5-xyz, describe the set point value and the function of the output. The character at "x" and "y" define the set point temperature (at which the digital output will go active). The "z" character defines the type and function of the digital output. These place holders are defined in the following tables.

The place holders xy describe the set point temperature as shown in the following table.

x (10x) y (1x) Temperature (°C)
A - −5
B - −4
C - −3
D - −2
E - −1
F - −0
H H 0
J J 1
K K 2
L L 3
N N 4
P P 5
R R 6
S S 7
T T 8
V V 9
X - 10
Y - 11
Z - 12

The value of z describes the assignment/function of the output as shown in the following table:

Active- Low/High Open-Drain/ Push-Pull OS/US Value of z Digital Output Function
0 0 0 E Active-Low, Open-Drain, OS output
0 0 1 F Active-Low, Open-Drain, US output
1 1 0 G Active-High, Push-Pull, OS output
1 1 1 H Active-High, Push-Pull, US output

EXAMPLE:

  • The part number LM26CIM5-YPE has TOS = 115°C, and has an active-low open-drain overtemperature shutdown output. The "Y" represents the tens value "11", the "P" represents the ones value "5", and the "E" means that the output will be an active-low, open-drain, over-temperature output.

Many active-high open-drain and active-low push-pull options are available, please contact Texas Instruments for more information.