See (1)
Specified Temperature Range |
TMIN ≤ TA
≤ TMAX |
LM26NV |
−55°C ≤ TA ≤
+125°C |
Positive Supply Voltage
(V+) |
+2.7V to +5.5V |
Maximum VOUT |
+5.5V |
(1) Absolute Maximum Ratings indicate limits beyond which damage to
the device may occur. Operating Ratings indicate conditions for which the device
is functional, but do not ensure specific performance limits. For ensured
specifications and test conditions, see the Electrical Characteristics. The
ensured specifications apply only for the test conditions listed. Some
performance characteristics may degrade when the device is not operated under
the listed test conditions.