SNIS151C August 2008 – January 2024 LM26NV
PRODUCTION DATA
Pin Number | Pin Name | Function | Connection |
---|---|---|---|
1 | HYST | Hysteresis control, digital input | GND for 10°C or V+ for 2°C |
2 | GND | Ground, connected to the back side of the die through lead frame. | System GND |
3 | NC | Not Connected Inside Part | Ground or No Connect |
4 | V+ | Supply input | 2.7V to 5.5V with a 0.1µF bypass capacitor. For PSRR information see Section Titled NOISE CONSIDERATIONS. |
5(1) | OS | Overtemperature Shutdown open-drain active low thermostat digital output | Controller interrupt, system or power supply shutdown; pull-up resistor ≥ 10kΩ |
OS | Overtemperature Shutdown push-pull active high thermostat digital output | Controller interrupt, system or power supply shutdown | |
US | Undertemperature Shutdown open-drain active low thermostat digital output | System or power supply shutdown; pull-up resistor ≥ 10kΩ | |
US | Undertemperature Shutdown push-pull active high thermostat digital output | System or power supply shutdown |