SNIS151C
August 2008 – January 2024
LM26NV
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Pin Configuration and Functions
5
Specifications
5.1
Absolute Maximum Ratings
5.2
Operating Ratings
5.3
LM26NV Electrical Characteristics
6
Detailed Description
6.1
Functional Block Diagram
6.2
Feature Description
6.2.1
LM26NV OPTIONS
6.2.2
Output Pin Options Block Diagrams
7
Application and Implementation
7.1
Application Information
7.1.1
Noise Considerations
7.1.2
Mounting Considerations
7.2
Typical Applications
8
Device and Documentation Support
8.1
Device Nomenclature
8.2
Documentation Support
8.3
Receiving Notification of Documentation Updates
8.4
Support Resources
8.5
Trademarks
8.6
Electrostatic Discharge Caution
8.7
Glossary
9
Revision History
10
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
DBV|5
MPDS018T
Thermal pad, mechanical data (Package|Pins)
Orderable Information
snis151c_oa
snis151c_pm
1
Features
Internal Comparator with Pin Programmable 2°C or 10°C Hysteresis
No External Components Required
Open Drain or Push-Pull Digital Output; Supports CMOS Logic Levels
Internal Temperature Sensor
Internal Voltage Reference and DAC for Trip-Point Setting
Currently Available in 5-Pin SOT-23 Plastic Package
Excellent Power Supply Noise Rejection
Key Specifications:
Power Supply Voltage: 2.7V to 5.5 V
Power Supply Current:
40µA(max)
20µA(typ)
Hysteresis Temperature: 2°C or 10°C(typ)