SNVS217G May 2004 – September 2015 LM2731
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Operating Junction Temperature | –40 | 125 | °C | |
Lead Temperature (Soldering, 5 sec.) | 300 | °C | ||
Power Dissipation(2) | Internally Limited | |||
FB Pin Voltage | –0.4 | 6 | V | |
SW Pin Voltage | –0.4 | 22 | V | |
Input Supply Voltage | –0.4 | 14.5 | V | |
SHDN Pin Voltage | –0.4 | VIN + 0.3 | V | |
Storage Temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1)(2) | ±2000 | V |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input Supply Voltage | 2.7 | 14 | V | |
Vsw | SW Pin Voltage | 3 | 20 | V | |
Vshdn | Shutdown Supply Voltage(1) | 0 | VIN | V | |
TJ | Junction Temperature Range | –40 | 125 | ºC |
THERMAL METRIC(1) | LM2731 | UNIT | |
---|---|---|---|
DBV (SOT-23) | |||
5 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 209.9 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 122 | °C/W |
RθJB | Junction-to-board thermal resistance | 38.4 | °C/W |
ψJT | Junction-to-top characterization parameter | 12.8 | °C/W |
ψJB | Junction-to-board characterization parameter | 37.5 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | °C/W |
PARAMETER | TEST CONDITIONS | MIN(1) | TYP(2) | MAX(1) | UNIT | ||
---|---|---|---|---|---|---|---|
VIN | Input Voltage | −40°C ≤ TJ ≤ 125°C | 2.7 | 14 | V | ||
VOUT (MIN) | Minimum Output Voltage Under Load | RL = 43 Ω X Option(5) |
VIN = 2.7 V | 7 | V | ||
−40°C ≤ TJ ≤ 125°C | 5.4 | ||||||
VIN = 3.3 V | 10 | ||||||
−40°C ≤ TJ ≤ 125°C | 8 | ||||||
VIN = 5 V | 16 | ||||||
RL = 43 Ω Y Option(5) |
VIN = 2.7 V | 7.5 | |||||
−40°C ≤ TJ ≤ 125°C | 6 | ||||||
VIN = 3.3 V | 11 | ||||||
−40°C ≤ TJ ≤ 125°C | 8.75 | ||||||
VIN = 5 V | 15 | ||||||
RL = 15 Ω X Option(5) |
VIN = 2.7 V | 5 | |||||
−40°C ≤ TJ ≤ 125°C | 3.75 | ||||||
VIN = 3.3 V | 6.5 | ||||||
−40°C ≤ TJ ≤ 125°C | 5 | ||||||
VIN = 5 V | 10 | ||||||
RL = 15 Ω Y Option(5) |
VIN = 2.7 V | 5 | |||||
−40°C ≤ TJ ≤ 125°C | 4 | ||||||
VIN = 3.3 V | 7 | ||||||
−40°C ≤ TJ ≤ 125°C | 5.5 | ||||||
VIN = 5 V | 10 | ||||||
ISW | Switch Current Limit | See(3) | TJ = 25°C | 1.8 | 2 | A | |
−40°C ≤ TJ ≤ 125°C | 1.4 | ||||||
RDS(ON) | Switch ON-Resistance | ISW = 100 mA Vin = 5 V |
TJ = 25°C | 260 | 400 | mΩ | |
−40°C ≤ TJ ≤ 125°C | 500 | ||||||
ISW = 100 mA Vin = 3.3 V |
TJ = 25°C | 300 | 450 | ||||
−40°C ≤ TJ ≤ 125°C | 550 | ||||||
SHDNTH | Shutdown Threshold | Device ON | −40°C ≤ TJ ≤ 125°C | 1.5 | V | ||
Device OFF | −40°C ≤ TJ ≤ 125°C | 0.5 | |||||
ISHDN | Shutdown Pin Bias Current | VSHDN = 0 | 0 | µA | |||
VSHDN = 5 V | TJ = 25°C | 0 | |||||
−40°C ≤ TJ ≤ 125°C | 2 | ||||||
VFB | Feedback Pin Reference Voltage | VIN = 3 V | TJ = 25°C | 1.230 | V | ||
−40°C ≤ TJ ≤ 125°C | 1.205 | 1.255 | |||||
IFB | Feedback Pin Bias Current | VFB = 1.23 V | TJ = 25°C | 60 | nA | ||
−40°C ≤ TJ ≤ 125°C | 500 | ||||||
IQ | Quiescent Current | VSHDN = 5 V, Switching "X" | TJ = 25°C | 2 | mA | ||
−40°C ≤ TJ ≤ 125°C | 3 | ||||||
VSHDN = 5 V, Switching "Y" | TJ = 25°C | 1 | |||||
−40°C ≤ TJ ≤ 125°C | 2 | ||||||
VSHDN = 5 V, Not Switching | TJ = 25°C | 400 | µA | ||||
−40°C ≤ TJ ≤ 125°C | 500 | ||||||
VSHDN = 0 | 0.024 | 1 | |||||
ΔVFB/ΔVIN | FB Voltage Line Regulation | 2.7 V ≤ VIN ≤ 14 V | 0.02 | %/V | |||
FSW | Switching Frequency(4) | “X” Option | TJ = 25°C | 1.6 | MHz | ||
−40°C ≤ TJ ≤ 125°C | 1 | 1.85 | |||||
“Y” Option | TJ = 25°C | 0.6 | |||||
−40°C ≤ TJ ≤ 125°C | 0.4 | 0.8 | |||||
DMAX | Maximum Duty Cycle(4) | “X” Option | TJ = 25°C | 86% | |||
−40°C ≤ TJ ≤ 125°C | 78% | ||||||
“Y” Option | TJ = 25°C | 93% | |||||
−40°C ≤ TJ ≤ 125°C | 88% | ||||||
IL | Switch Leakage | Not Switching VSW = 5 V | 1 | µA |
VIN = 2.7 V | VOUT = 5 V |
VIN = 2.7 V | VOUT = 12 V |
VIN = 5 V | VOUT = 18 V |
VIN = 3.3 V | VOUT = 5 V |
VIN = 2.7 V | VOUT = 12 V |
VIN = 5 V | VOUT = 12 V |
VIN = 4.2 V | VOUT = 5 V |
VIN = 5 V | VOUT = 12 V |
VIN = 2.7 V | VOUT = 5 V |
VIN = 4.2 V | VOUT = 5 V | |
VIN = 3.3 V | VOUT = 12 V |