Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
LM2733 0.6- and 1.6-MHz Boost Converters With 40-V Internal FET Switch in SOT-23
1 Features
- 40-V DMOS FET switch
- 1.6-MHz (“X”), 0.6 MHz (“Y”) Switching frequency
- Low RDS(ON) DMOS FET
- Switch current up to 1 A
- Wide input voltage 2.7 V to 14 V
- Low shutdown current (< 1 µA)
- 5-Pin SOT-23 package
- Uses tiny capacitors and inductors
- Cycle-by-cycle current limiting
- Internally compensated
2 Applications
- White LED current source
- PDAs and palm-top computers
- Digital cameras
- Portable phones and games
- Local boost regulator