SNVS209G November 2002 – May 2019 LM2733
PRODUCTION DATA.
COMPONENT | LM2733-X | LM2733-X | LM2733-Y |
---|---|---|---|
LOW VOLTAGE 5-12 V 330 mA typical | HIGH VOLTAGE 20 V 170 mA typical | HIGH VOLTAGE 30 V 110 mA typical | |
R1 | 117 K | 205 K | 309 K |
R2 | 13.3 K | 13.3 K | 13.3 K |
Cf | 220 pF | 120 pF | 82 pF |
D1 | MBR0520 | MBR0530 | MBR0540 |