SNVS209G November 2002 – May 2019 LM2733
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
SW | 1 | O | Drain of the internal FET switch. |
GND | 2 | GND | Analog and power ground. |
FB | 3 | I | Feedback point that connects to external resistive divider. |
SHDN | 4 | I | Shutdown control input. Connect to VIN if this feature is not used. |
VIN | 5 | I | Analog and power input. |