SNVS209G November 2002 – May 2019 LM2733
PRODUCTION DATA.
The LM2733 device is provided with two switching frequencies: the “X” version is typically 1.6 MHz, while the “Y” version is typically 600 kHz. The best frequency for a specific application must be determined based on the tradeoffs involved. See Switching Frequency in the Detailed Design Procedure section.