SNVSB80 September 2018 LM2734-Q1
PRODUCTION DATA.
See Detailed Design Procedure.
PART ID | PART VALUE | MANUFACTURER | PART NUMBER |
---|---|---|---|
U1 | 1-A Buck Regulator | Texas Instruments | LM2734Y |
C1, Input Cap | 10 µF, 25 V, X7R | TDK | C3225X7R1E106M |
C2, Output Cap | 22 µF, 6.3 V, X5R | TDK | C3216X5ROJ226M |
C3, Boost Cap | 0.01 µF, 16 V, X7R | TDK | C1005X7R1C103K |
D1, Catch Diode | 0.4 VF Schottky 1 A, 30 VR | Vishay | SS1P3L |
D2, Boost Diode | 1 VF @ 50-mA Diode | Diodes, Inc. | 1N4148W |
D3, Zener Diode | 11 V 350 Mw SOT | Diodes, Inc. | BZX84C11T |
L1 | 15 µH, 1.5 A, | TDK | SLF7045T-150M1R5 |
R1 | 8.87 kΩ, 1% | Vishay | CRCW06038871F |
R2 | 10.2 kΩ, 1% | Vishay | CRCW06031022F |
R3 | 100 kΩ, 1% | Vishay | CRCW06031003F |