SNVS288K September 2004 – September 2018 LM2734
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN | –0.5 | 24 | V | |
SW voltage | –0.5 | 24 | V | |
Boost voltage | –0.5 | 30 | V | |
Boost to SW voltage | –0.5 | 6 | V | |
FB voltage | –0.5 | 3 | V | |
EN voltage | –0.5 | VIN + 0.3 | V | |
Junction temperature | 150 | °C | ||
Soldering information reflow peak pkg. temp.(15s) | 260 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |