SNVS288K September 2004 – September 2018 LM2734
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | TJ = 25°C | TJ = -40°C to 125°C | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|
MIN(1) | TYP(2) | MAX(1) | MIN | TYP | MAX | |||||
VFB | Feedback Voltage | 0.800 | 0.784 | 0.816 | V | |||||
ΔVFB/ΔVIN | Feedback Voltage Line Regulation | VIN = 3V to 20V | 0.01 | % / V | ||||||
IFB | Feedback Input Bias Current | Sink/Source | 10 | 250 | nA | |||||
UVLO | Undervoltage Lockout | VIN Rising | 2.74 | 2.90 | V | |||||
Undervoltage Lockout | VIN Falling | 2.3 | 2 | |||||||
UVLO Hysteresis | 0.44 | 0.30 | 0.62 | |||||||
FSW | Switching Frequency | LM2734X | 1.6 | 1.2 | 1.9 | MHz | ||||
LM2734Y | 0.55 | 0.40 | 0.66 | |||||||
DMAX | Maximum Duty Cycle | LM2734X | 92 | 85% | ||||||
LM2734Y | 96 | 90% | ||||||||
DMIN | Minimum Duty Cycle | LM2734X | 2% | |||||||
LM2734Y | 1% | |||||||||
RDS(ON) | Switch ON Resistance | VBOOST - VSW = 3V | 300 | 600 | mΩ | |||||
ICL | Switch Current Limit | VBOOST - VSW = 3V | 1.7 | 1.2 | 2.5 | A | ||||
IQ | Quiescent Current | Switching | 1.5 | 2.5 | mA | |||||
Quiescent Current (shutdown) | VEN = 0V | 30 | nA | |||||||
IBOOST | Boost Pin Current | LM2734X (50% Duty Cycle) | 2.5 | 3.5 | mA | |||||
LM2734Y (50% Duty Cycle) | 1.0 | 1.8 | ||||||||
VEN_TH | Shutdown Threshold Voltage | VEN Falling | 0.4 | V | ||||||
Enable Threshold Voltage | VEN Rising | 1.8 | ||||||||
IEN | Enable Pin Current | Sink/Source | 10 | nA | ||||||
ISW | Switch Leakage | 40 | nA |