SNVSB73 September 2018 LM2735-Q1
PRODUCTION DATA.
Click here to create a custom design using the LM2735-Q1 device with the WEBENCH® Power Designer.
The WEBENCH Power Designer provides a customized schematic along with a list of materials with real-time pricing and component availability.
In most cases, these actions are available:
Get more information about WEBENCH tools at www.ti.com/WEBENCH.
PART ID | PART VALUE | MANUFACTURER | PART NUMBER |
---|---|---|---|
U1 | 2.1-A Boost Regulator | TI | LM2735-Q1XMF |
C1, Input Capacitor | 22 µF, 6.3 V, X5R | TDK | C2012X5R0J226M |
C2 Output Capacitor | 10 µF, 25 V, X5R | TDK | C3216X5R1E106M |
C3 Comp Capacitor | 330 pF | TDK | C1608X5R1H331K |
D1, Catch Diode | 0.4 Vf Schottky 1 A, 20 VR | ST | STPS120M |
L1 | 15 µH 1.5 A | Coilcraft | MSS5131-153ML |
R1 | 10.2 kΩ, 1% | Vishay | CRCW06031022F |
R2 | 86.6 kΩ, 1% | Vishay | CRCW06038662F |
R3 | 100 kΩ, 1% | Vishay | CRCW06031003F |