SNVSB73 September 2018 LM2735-Q1
PRODUCTION DATA.
PARAMETER | VALUE |
---|---|
VIN | 5 V |
VOUT | 12 V |
IOUT | 500 mA |
VD | 0.4 V |
FSW | 1.60 MHz |
IQ | 4 mA |
TRISE | 6 nS |
TFALL | 5 nS |
RDSon | 250 mΩ |
RDCR | 50 mΩ |
D | 0.64 |
IIN | 1.4 A |
Quiescent Power Losses:
Switching Power Losses:
Internal NFET Power Losses:
Diode Losses:
Inductor Power Losses:
Total Power Losses are:
PARAMETER | VALUE | PARAMETER | VALUE |
---|---|---|---|
VIN | 5 V | ||
VOUT | 12 V | ||
IOUT | 500 mA | POUT | 6 W |
VD | 0.4 V | PDIODE | 236 mW |
FSW | 1.6 MHz | ||
TRISE | 6 nS | PSWR | 80 mW |
TFALL | 5 nS | PSWF | 70 mW |
IQ | 4 mA | PQ | 20 mW |
RDSon | 250 mΩ | PCOND | 305 mW |
RDCR | 75 mΩ | PIND | 145 mW |
D | 0.623 | ||
η | 86% | PLOSS | 856 mW |