SNVSB73 September 2018 LM2735-Q1
PRODUCTION DATA.
PART ID | PART VALUE | MANUFACTURER | PART NUMBER |
---|---|---|---|
U1 | 2.1-A Boost Regulator | TI | LM2735-Q1XMF |
C1, Input Capacitor | 22 µF, 6.3 V, X5R | TDK | C2012X5R0J226M |
C2, Output Capacitor | 4.7 µF, 25 V, X5R | TDK | C3216X5R1E475K |
C3 Comp Capacitor | 470 pF | TDK | C1608X5R1H471K |
D1, Catch Diode | 0.4 Vf Schottky 500 mA, 30 VR | Vishay | MBR0530 |
L1 | 10 µH 1.2 A | Coilcraft | DO1608C-103ML |
R1 | 10.0 kΩ, 1% | Vishay | CRCW06031002F |
R2 | 150 kΩ, 1% | Vishay | CRCW06031503F |
R3 | 100 kΩ, 1% | Vishay | CRCW06031003F |