SNVSB73 September 2018 LM2735-Q1
PRODUCTION DATA.
PART ID | PART VALUE | MANUFACTURER | PART NUMBER |
---|---|---|---|
U1 | 2.1-A Boost Regulator | TI | LM2735-Q1XMF |
C1, Input Capacitor | 10 µF, 6.3 V, X5R | TDK | C2012X5R0J106K |
C2, Output Capacitor | 10 µF, 25 V, X5R | TDK | C3216X5R1E106M |
C3 VIN Capacitor | 0.1 µF, 6.3 V, X5R | TDK | C2012X5R0J104K |
C4 Comp Capacitor | 1000 pF | TDK | C1608X5R1H102K |
D1, Catch Diode | 0.4 Vf Schottky 1 A, 20 VR | ST | STPS120M |
L1 | 6.8 µH 2 A | Coilcraft | DO1813H-682ML |
R1 | 10.0 kΩ, 1% | Vishay | CRCW08051002F |
R2 | 86.6 kΩ, 1% | Vishay | CRCW08058662F |
R3 | 100 kΩ, 1% | Vishay | CRCW06031003F |