SNVSB73 September 2018 LM2735-Q1
PRODUCTION DATA.
PART ID | PART VALUE | MANUFACTURER | PART NUMBER |
---|---|---|---|
U1 | 2.1-A Boost Regulator | TI | LM2735-Q1YSD |
C1 Input Capacitor | 10 µF, 6.3 V, X5R | TDK | C2012X5R0J106K |
C2 Input Capacitor | 10 µF, 6.3 V, X5R | TDK | C2012X5R0J106K |
C3 Output Capacitor | 10 µF, 25 V, X5R | TDK | C3216X5R1E106M |
C4 Output Capacitor | No Load | ||
C5 Comp Capacitor | 470 pF | TDK | C1608X5R1H471K |
D1, Catch Diode | 0.4 Vf Schottky 500 mA, 30 VR | Vishay | MBR0530 |
L1 | 22 µH 1.5 A | Coilcraft | DS3316P-223ML |
R1 | 10.0 kΩ, 1% | Vishay | CRCW06031002F |
R2 | 150 kΩ, 1% | Vishay | CRCW06031503F |
R3 | 100 kΩ, 1% | Vishay | CRCW06031003F |