SNVSB73 September 2018 LM2735-Q1
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | SOT-23 | WSON | ||
AGND | — | 5 | PWR | Signal ground pin. Place the bottom resistor of the feedback network as close as possible to this pin and pin 4. |
EN | 4 | 3 | I | Shutdown control input. Logic high enables operation. Do not allow this pin to float or be greater than VIN + 0.3 V. |
FB | 3 | 4 | I | Feedback pin. Connect FB to external resistor-divider to set output voltage. |
GND | 2 | DAP | PWR | Signal and power ground pin. Place the bottom resistor of the feedback network as close as possible to this pin.
For WSON, connect to pin 1 and pin 5 on top layer. Place 4-6 vias from DAP to bottom layer GND plane. |
NC | — | — | — | No Connect |
PGND | — | 1 | PWR | Power ground pin. Place PGND and output capacitor GND close together. |
SW | 1 | 6 | O | Output switch. Connect to the inductor, output diode. |
VIN | 5 | 2 | PWR | Supply voltage for power stage, and input supply voltage. |