SNVS485I June 2007 – September 2018 LM2735
PRODUCTION DATA.
The LM2735 has a shutdown mode that is controlled by the Enable pin (EN). When a logic low voltage is applied to EN, the part is in shutdown mode and its quiescent current drops to typically 80 nA. Switch leakage adds up to another 1 µA from the input supply. The voltage at this pin should never exceed VIN + 0.3 V.