SNVS485I June 2007 – September 2018 LM2735
PRODUCTION DATA.
PART ID | PART VALUE | MANUFACTURER | PART NUMBER |
---|---|---|---|
U1 | 2.1-A Boost Regulator | TI | LM2735XMF |
C1 Input Capacitor | 22 µF, 6.3 V, X5R | TDK | C2012X5R0J226M |
C2 Output Capacitor | 4.7 µF, 25 V, X5R | TDK | C3216JB1E475K |
D1, Catch Diode | 0.4 Vf Schottky 500 mA, 30 VR | Vishay | MBR0530 |
L1 | 15 µH 1.5 A | Coilcraft | MSS5131-153ML |
R1 | 25.5 Ω, 1% | Vishay | CRCW080525R5F |
R2 | 100 Ω, 1% | Vishay | CRCW08051000F |
R3 | 100 kΩ, 1% | Vishay | CRCW06031003F |