SNVS556C April 2008 – January 2016 LM2738
PRODUCTION DATA.
The input voltage is rated as 3 V to 20 V. Care must be taken in certain circuit configurations, such as when VBOOST is derived from VIN, where the requirement that VBOOST – VSW is less than 5.5 V must be observed. Also for best efficiency, VBOOST must be at least 2.5 V above VSW. The voltage on the enable (EN) pin must not exceed VIN by more than 0.3 V.