SNVS276I April 2004 – February 2019 LM2743
PRODUCTION DATA.
If the shutdown pin is pulled low, (below 0.8 V) the LM2743 enters shutdown mode, and discharges the soft-start capacitor through a MOSFET switch. The high and low-side MOSFETs are turned off. The LM2743 remains in this state as long as VSD sees a logic low (see the Electrical Characteristics table). To assure proper IC start-up the shutdown pin should not be left floating. For normal operation this pin should be connected directly to VCC or to another voltage between 1.3 V to VCC (see the Electrical Characteristics table).