SNVS551E April 2008 – May 2016 LM2758
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
A1 | EN1 | Input | The EN2 pins is used to select the modes (torch, indicator, flash), as well as to put the part into shutdown mode. |
A2 | SGND | Ground | Analog and control ground for charge pump. Connect this pin directly to a low impedance ground plane. |
A3 | ISET | Power | LED current programming resistor pin. A resistor connected between this pin, and GND is used to set torch, flash and indicator currents. |
B1 | C1+ | Power | Flying capacitor pin — connect a 1-µF ceramic capacitor from C1+ to C1− |
B2 | CPOUT | Output | Charge pump regulated output. A 2.2-µF ceramic capacitor is required from CPOUT to GND. Connect flash LED anode to this pin. |
B3 | EN2 | Input | The EN1 pin is used to select the modes (torch, indicator, flash), as well as to put the part into Shutdown mode. |
C1 | VIN | Input | Supply voltage connection |
C2 | C2+ | Power | Flying capacitor pins — connect a 1-µF ceramic capacitor from C2+ to C2−. |
C3 | LED− | Output | Regulated current source output. Connect flash LED cathode to this pin. |
D1 | C2− | Power | Flying capacitor pin — connect a 1-µF ceramic capacitor from C2+ to C2−. |
D2 | C1− | Power | Flying capacitor pin — connect a 1-µF ceramic capacitor from C1+ to C1− |
D3 | PGND | Ground | Power ground for the charge pump and the current source. Connected the pin directly to a low-impedance ground plane. |