over operating free-air temperature range (unless otherwise noted)(1)(2) | MIN | MAX | UNIT |
---|
Supply voltage (V+ to GND, or V+ to VOUT) | | 5.8 | V |
VOUT continuous output current | | 30 | mA |
Output short-circuit duration to GND(3) | | 1 | sec |
Continuous power dissipation (TA = 25°C)(4)
| | 400 | mW |
TJMax(4) | | 150 | °C |
Storage temperature, Tstg | −65 | 150 | °C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) If Military/Aerospace specified devices are required, contact the TI Sales Office/ Distributors for availability and specifications.
(3) VOUT may be shorted to GND for one second without damage. For temperatures above 85°C, VOUT must not be shorted to GND or device may be damaged.
(4) The maximum allowable power dissipation is calculated by using PDMax = (TJMax − TA)/RθJA, where TJMax is the maximum junction temperature, TA is the ambient temperature, and RθJA is the junction-to-ambient thermal resistance of the specified package.