SNVS069E February 2000 – January 2022 LM2767
PRODUCTION DATA
It is possible to regulate the output of the LM2767 by use of a low dropout regulator (such as LP2980-5.0). The whole converter is depicted in Figure 9-5.
A different output voltage is possible by use of LP2980-3.3, LP2980-3.0, or LP2980-ADJ.
The following conditions must be satisfied simultaneously for worst case design: