SNVS069E February 2000 – January 2022 LM2767
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| V+ | Supply voltage | 1.8 | 5.5 | V | ||
| IQ | Supply current | No load | 40 | 90 | µA | |
| IL | Output current | 2.5 V ≤ V+ ≤ 5.5 V | 15 | mA | ||
| 1.8 V ≤ V+ < 2.5 V | 10 | mA | ||||
| ROUT | Output resistance(2) | IL = 15 mA | 20 | 40 | Ω | |
| ƒOSC | Oscillator frequency | See(3) | 8 | 22 | 50 | kHz |
| ƒSW | Switching frequency | See(3) | 4 | 11 | 25 | kHz |
| PEFF | Power efficiency | RL (5 kΩ) between GND and OUT | 98% | |||
| IL = 15 mA to GND | 96% | |||||
| VOEFF | Voltage conversion efficiency | No load | 99.96% | |||