SNVS069E February 2000 – January 2022 LM2767
PRODUCTION DATA
The LM2767 CMOS charge-pump voltage converter operates as a voltage doubler for an input voltage in the range of 1.8 V to 5.5 V. Two low-cost capacitors and a diode are used in this circuit to provide at least 15 mA of output current.
The LM2767 operates at 11-kHz switching frequency to avoid audio voice-band interference. With an operating current of only 40 µA (operating efficiency greater than 90% with most loads), the LM2767 provides ideal performance for battery-powered systems. The device is manufactured in a 5-pin
SOT-23 package.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
LM2767 | SOT-23 (5) | 2.90 mm × 1.60 mm |