over operating free-air temperature range (unless otherwise noted)(1) | MIN | MAX | UNIT |
---|
VIN, VOUT | –0.3 | 6 | V |
EN, OUTDIS, PFM | –0.3 | VIN + 0.3 with 6 V Max | V |
Continuous power dissipation | Internally Limited | °C |
Junction temperature (TJ-MAX)(2) | | 150 | °C |
Storage temperature, Tstg | –65 | 150 | °C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) High junction temperature degrade operating lifetimes. Operating lifetime is de-rated for juction temperatures greater than 125°C