The LM2776 CMOS charge-pump voltage converter inverts a positive voltage in the range from 2.7 V to 5.5 V to the corresponding negative voltage. The LM2776 uses three low-cost capacitors to provide 200 mA of output current without the cost, size, and electromagnetic interference (EMI) related to inductor-based converters.
With an operating current of only 100 μA and operating efficiency greater than 90% at most loads, the LM2776 provides ideal performance for battery-powered systems requiring a high power negative power supply.
The LM2776 has been placed in TI's 6-pin SOT-23 to maintain a small form factor.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LM2776 | SOT-23 (6) | 2.90 mm × 1.60 mm |
space
space
space