SNVSA56B May 2015 – February 2017 LM2776
PRODUCTION DATA.
Example requirements for typical voltage inverter applications:
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range | 2.7 V to 5.5 V |
Output current | 0 mA to 200 mA |
Boost switching frequency | 2 MHz |