SNVSA56B May 2015 – February 2017 LM2776
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
IQ | Supply current | EN = 1. No load | 100 | 200 | µA | |
ISD | Shutdown supply current | EN = 0 | 0.1 | 1 | µA | |
VEN | Enable pin input threshold voltage | Normal operation | 1.2 | V | ||
Shutdown mode | 0.4 | |||||
ROUT | Output resistance | 2.5 | Ω | |||
ICL | Output current limit | 400 | mA | |||
UVLO | Undervoltage lockout | VIN Falling | 2.4 | V | ||
VIN Rising | 2.6 |