SNVSA56B May 2015 – February 2017 LM2776
PRODUCTION DATA.
The LM2776 has an internal comparator that monitors the voltage at VIN and forces the device into shutdown if the input voltage drops to 2.4 V. If the input voltage rises above 2.6 V, the LM2776 resumes normal operation.