SNVS454E August 2006 – December 2014 LM2830 , LM2830-Q1
PRODUCTION DATA.
PIN | I/O(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
SW | 1 | O | Output switch. Connect to the inductor and catch diode. |
GND | 2 | G | Signal and power ground pin. Place the bottom resistor of the feedback network as close as possible to this pin. |
FB | 3 | I | Feedback pin. Connect to external resistor divider to set output voltage. |
EN | 4 | I | Enable control input. Logic high enables operation. Do not allow this pin to float or be greater than VIN + 0.3 V. |
VIN | 5 | I/P | Input supply voltage. |
PIN | I/O(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
FB | 1 | I | Feedback pin. Connect to external resistor divider to set output voltage. |
GND | 2 | G | Signal and power ground pin. Place the bottom resistor of the feedback network as close as possible to this pin. |
SW | 3 | O | Output switch. Connect to the inductor and catch diode. |
VIND | 4 | I/P | Power Input supply. |
VINA | 5 | I/P | Control circuitry supply voltage. Connect VINA to VIND on PC board. |
EN | 6 | I | Enable control input. Logic high enables operation. Do not allow this pin to float or be greater than VINA + 0.3V. |
Die Attach Pad | – | – | Connect to system ground for low thermal impedance, but it cannot be used as a primary GND connection. |