SNVSBE5 April 2019 LM2840-Q1 , LM2841-Q1 , LM2842-Q1
PRODUCTION DATA.
The output voltage is set using the feedback pin and a resistor divider connected to the output as shown in Typical Application Circuit. The feedback pin voltage 0.765 V, so the ratio of the feedback resistors sets the output voltage according to Equation 3:
Typically R2 is given as 100 Ω to 10 kΩ for a starting value. To solve for R1 given R2 and VOUT, use Equation 4: