Refer to the PDF data sheet for device specific package drawings
These micropower, two-terminal, band-gap voltage references operate over a 10-μA to 20-mA current range and feature exceptionally low dynamic impedance and good temperature stability. On-chip trimming provides tight voltage tolerance. The band-gap reference for these devices has low noise and long-term stability.
The design makes these devices exceptionally tolerant of capacitive loading and, thus, easier to use in most reference applications. The wide dynamic operating temperature range accommodates varying current supplies, with excellent regulation.
The extremely low power drain of this series makes them useful for micropower circuitry. These voltage references can be used to make portable meters, regulators, or general-purpose analog circuitry, with battery life approaching shelf life. The wide operating current range allows them to replace older references with tighter-tolerance parts.
PART NUMBER | PACKAGE (PIN) | BODY SIZE (NOM) |
---|---|---|
LMx85-1.2 | SOIC (8) | 4.90 mm × 3.91 mm |
SOP (8) | 6.20 mm × 5.30 mm | |
TSSOP (8) | 3.00 mm × 4.40 mm | |
TO-226 (3) | 4.30 mm × 4.30 mm |
Changes from I Revision (December 2005) to J Revision
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | LP | D, PS or PW | ||
ANODE | 1 | 4 | I | Shunt Current/Voltage input |
CATHODE | 2 | 8 | O | Common pin, normally connected to ground |
NC | 3 | 1, 2, 3, 5, 6, 7 | — | No internal connection |