SLVS023L January 1989 – February 2018 LM285-2.5 , LM385-2.5 , LM385B-2.5
PRODUCTION DATA.
To generate a constant and stable reference voltage, a current greater than IZ(MIN) must be sourced into the cathode of this device. This can be accomplished using a current regulating device such as LM334 or a simple resistor. For a resistor, its value should be equal to or greater than (Vsupply - Vreference) ÷ IZ(MIN) .