SLCS142G December 2003 – March 2023 LM2901-Q1 , LM2901AV-Q1 , LM2901B-Q1 , LM2901V-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PIN | I/O | DESCRIPTION | |||
---|---|---|---|---|---|
NAME(1) | SOIC, TSSOP, DYY |
X2QFN | WQFN | ||
OUT1 (1) | 1 | 14 | 16 | Output | Output pin of the comparator 2 |
OUT2 (1) | 2 | 1 | 15 | Output | Output pin of the comparator 1 |
VCC | 3 | 2 | 1 | — | Positive supply |
IN2– (1) | 4 | 3 | 5 | Input | Negative input pin of the comparator 1 |
IN2+ (1) | 5 | 4 | 6 | Input | Positive input pin of the comparator 1 |
IN1– (1) | 6 | 5 | 2 | Input | Negative input pin of the comparator 2 |
IN1+ (1) | 7 | 6 | 4 | Input | Positive input pin of the comparator 2 |
IN3– | 8 | 7 | 7 | Input | Negative input pin of the comparator 3 |
IN3+ | 9 | 8 | 8 | Input | Positive input pin of the comparator 3 |
IN4– | 10 | 9 | 9 | Input | Negative input pin of the comparator 4 |
IN4+ | 11 | 10 | 11 | Input | Positive input pin of the comparator 4 |
GND | 12 | 11 | 12 | — | Negative supply |
OUT4 | 13 | 12 | 13 | Output | Output pin of the comparator 4 |
OUT3 | 14 | 13 | 14 | Output | Output pin of the comparator 3 |
NC | — | — | 3 | — | No Internal Connection - Leave floating or GND |
NC | — | — | 10 | — | No Internal Connection - Leave floating or GND |
Thermal Pad | — | — | PAD | — | Connect directly to GND pin |